IESNA:LM-63-2002
[TEST]P953664
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19778
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2320.6 2905.6 3434.4 3843.8 4177.6 4366.5 4455.3 4487 4647.3 4990.3
5556.9 6272.6 6977 7539.6 8031.7 8480.9 8764.7 8837.2 8662.6 8220.5
7328.2 5785.6 4775.9 4000 3167.9 2228.7 1465 1027.1 801.4 692.2
627.9 527.8 447.2 155.2 75.5 12.3 0
2320.6 2926 3459.9 3876.5 4182.8 4390 4496.2 4525.8 4658.5 4967.8
5491.6 6193 6884.1 7466.1 7963.3 8412.5 8749.4 8870.9 8759.6 8384.9
7639.6 6214.4 4968.9 4172.5 3350.7 2429.8 1597.8 1078.1 827 716.7
634 536 451.3 191.9 80.7 15.3 0
2320.6 2900.5 3424.2 3844.8 4172.5 4410.4 4542.1 4598.3 4702.4 4980.1
5426.2 6049 6712.6 7297.6 7770.3 8148 8502.3 8674.8 8630.9 8331.8
7732.5 6753.5 5383.4 4427.8 3612.1 2719.8 1816.2 1206.7 892.3 741.2
654.4 569.7 488 372.6 189.9 22.5 0
2320.6 2900.5 3408.9 3828.5 4178.7 4447.2 4626.9 4720.8 4818.8 5033.2
5365 5847.9 6421.6 6971.9 7415 7778.5 8083.7 8330.8 8397.1 8299.1
7938.8 7270 6330.8 5219 4172.5 3242.5 2267.5 1451.8 990.3 753.4
650.3 564.6 481.9 383.9 269.5 105.2 0
2320.6 2814.7 3307.8 3738.6 4108.2 4434.9 4695.3 4867.8 4978.1 5147.5
5423.2 5777.4 6235.8 6702.4 7122 7483.4 7777.4 8038.8 8224.6 8274.6
8175.6 7871.4 7281.3 6389 5346.6 4281.8 3190.4 2103.1 1321.1 886.2
675.9 600.3 521.7 398.2 268.5 83.7 0
2320.6 2769.8 3214.9 3634.5 4022.5 4381.8 4708.5 4966.8 5142.4 5306.8
5513 5809.1 6152.1 6559.5 6969.9 7378.3 7725.4 7996.9 8202.2 8371.6
8503.3 8459.4 8274.6 7855 7130.2 6190.9 4983.2 3821.3 2569.7 1586.5
1029.1 703.4 509.4 308.3 155.2 40.8 0
2320.6 2684 3071 3466.1 3849.9 4226.7 4590.1 4913.7 5182.2 5397.7
5616.1 5855 6117.4 6444.1 6818.8 7243.5 7680.5 8102.1 8475.8 8804.5
9103.6 9432.4 9580.4 9672.3 9651.9 9235.3 8440 7173.1 5496.7 3723.3
2149.1 1115.9 569.7 328.7 160.3 55.1 0
2320.6 2618.7 2929 3268 3619.2 3951 4307.3 4653.4 4986.2 5280.2
5574.3 5846.9 6093.9 6360.4 6640.1 6940.3 7288.4 7682.5 8113.3 8570.7
9069.9 9786.6 10365.5 10718.7 11121 11412 11449.7 11058.7 10041.9 8396.1
6117.4 3947.9 2012.3 820.8 293 57.2 0
2320.6 2501.3 2719.8 2972.9 3250.6 3544.7 3843.8 4139.9 4432.9 4734.1
5049.5 5341.5 5659 5990.8 6335.9 6682 7065.9 7496.7 7973.5 8513.5
9144.5 10101.1 11050.5 11700.9 12530.9 13507.9 14553.4 15250.7 15101.6 13697.8
10807.6 7006.6 2971.9 907.6 285.9 59.2 0
2320.6 2480.9 2698.3 2931.1 3193.5 3471.2 3755 4037.8 4317.5 4601.3
4881.1 5171 5477.3 5809.1 6152.1 6508.4 6904.5 7342.5 7832.6 8391
9020.9 10033.7 10990.3 11694.8 12581.9 13646.8 14788.2 15515.1 15377.2 13884.6
10743.2 6569.7 2517.6 695.3 224.6 51 0
2320.6 2403.3 2515.6 2666.7 2849.4 3048.5 3249.6 3461 3679.4 3900
4122.5 4352.2 4584 4829 5092.4 5371.1 5677.4 6024.5 6443.1 6920.9
7502.8 8427.8 9129.2 9821.3 10665.7 11681.5 12635 13048.5 12616.7 10969.9
8098 4507.4 1299.6 272.6 90.9 20.4 0
2320.6 2346.1 2409.4 2500.3 2625.8 2761.6 2909.7 3061.8 3215.9 3380.3
3540.6 3694.7 3854 4012.3 4179.7 4356.3 4542.1 4767.7 5029.1 5368
5858.1 6466.6 6881.1 7344.6 7898.9 8503.3 8915.8 8771.8 8051.1 6699.3
4838.2 2475.8 807.6 240.9 82.7 19.4 0
2320.6 2295.1 2304.2 2346.1 2414.5 2484.9 2577.8 2669.7 2760.6 2855.5
2938.2 3012.8 3075 3132.2 3172 3197.6 3223.1 3240.4 3269 3335.4
3494.6 3588.6 3605.9 3640.6 3694.7 3743.8 3610 3186.3 2581.9 1913.2
1300.7 737.1 369.6 156.2 75.5 26.5 0
2320.6 2187.9 2109.2 2068.4 2064.3 2080.7 2108.2 2138.8 2160.3 2173.6
2172.5 2147 2107.2 2051 1976.5 1885.7 1776.4 1663.1 1559 1462
1361.9 1273.1 1198.6 1137.3 1084.2 1030.1 962.7 871.9 746.3 577.8
420.6 309.3 214.4 137.8 78.6 22.5 0
2320.6 2088.8 1944.9 1881.6 1866.3 1879.5 1908.1 1938.7 1954.1 1950
1928.5 1890.8 1835.6 1767.2 1687.6 1605.9 1521.2 1436.4 1352.7 1260.8
1167.9 1084.2 1023 986.2 971.9 974 971.9 943.3 872.9 755.5
574.8 396.1 277.7 182.7 90.9 20.4 0
2320.6 2011.2 1837.7 1769.3 1772.3 1811.1 1854 1881.6 1883.6 1865.2
1829.5 1778.5 1718.2 1648.8 1575.3 1502.8 1426.2 1345.6 1262.9 1186.3
1128.1 1078.1 1044.4 1023 1004.6 983.2 949.5 914.8 871.9 803.5
699.3 549.3 360.4 199.1 94.9 20.4 0
2320.6 1936.7 1758 1712.1 1740.7 1793.8 1835.6 1856.1 1847.9 1816.2
1767.2 1709 1641.7 1575.3 1504.9 1436.4 1389.5 1333.3 1262.9 1206.7
1169 1118.9 1040.3 978.1 937.2 897.4 856.6 815.7 779 745.3
705.5 641.1 524.8 402.2 235.8 57.2 0
2320.6 1894.8 1716.2 1690.7 1739.7 1790.7 1832.6 1844.8 1825.4 1775.4
1715.2 1646.8 1573.3 1507.9 1451.8 1420.1 1382.3 1343.5 1305.8 1222.1
1147.5 1088.3 1029.1 974 916.8 866.8 817.8 772.8 725.9 671.8
618.7 570.7 500.3 431.9 302.2 117.4 0
2320.6 1859.1 1689.6 1686.6 1740.7 1789.7 1826.4 1830.5 1800.9 1746.8
1678.4 1602.9 1535.5 1473.2 1431.3 1395.6 1349.7 1287.4 1232.3 1165.9
1114.9 1057.7 1001.5 950.5 907.6 863.7 816.7 768.8 712.6 650.3
581.9 521.7 444.1 335.9 222.6 92.9 0
2320.6 1838.7 1676.4 1685.6 1744.8 1792.8 1825.4 1819.3 1781.5 1717.2
1637.6 1563 1499.7 1451.8 1429.3 1375.2 1291.5 1194.5 1155.7 1123
1064.8 1019.9 981.1 923.9 881.1 847.4 803.5 751.4 689.1 620.7
546.2 513.5 442.1 288.9 210.3 128.6 0
2320.6 1834.6 1668.2 1686.6 1745.8 1794.8 1824.4 1816.2 1770.3 1697.8
1617.2 1543.6 1481.4 1451.8 1417.1 1348.6 1226.1 1145.5 1125.1 1085.2
1034.2 979.1 927 887.2 862.7 841.2 801.4 752.4 693.2 624.8
552.3 570.7 455.3 304.2 231.8 85.8 0
2320.6 1834.6 1667.2 1689.6 1746.8 1795.8 1823.4 1819.3 1774.4 1698.8
1617.2 1542.6 1480.3 1452.8 1414 1344.6 1216.9 1146.5 1130.2 1084.2
1031.1 970.9 928 874.9 867.8 841.2 800.4 752.4 697.3 623.8
554.4 562.5 391 314.4 228.7 82.7 0
